Catalog navigation
CAD model selection
Part Number
06-4A12B-S120-06
Material
Aluminum
Hot-Dip Galvanized Steel
Stainless Steel 304
Stainless Steel 316
Tray Type
06 - Ladder, 6 Rung Spacing
09 - Ladder, 9 Rung Spacing
12 - Ladder, 12 Rung Spacing
SB - Solid Bottom
Side Rail Height
4
5
6
7
Inch
Flange Direction
-N/A
NEMA Class
12B
12C
20B
Width
6
9
12
18
24
30
36
Inch
Tray Length Options
S - Standard
C - Custom
Length
120.000
144.000
Inch
Level Of Details
High Level of Details
Low Level of Details
A
58.000
B
31.000
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D