Catalog navigation
CAD model selection
Part Number
LD-4A-HT12-06
Material
Aluminum
Hot-Dip Galvanized Steel
Stainless Steel 304
Stainless Steel 316
Tray Type
LD - Ladder
SB - Solid Bottom
Side Rail Height
4
5
6
7
Inch
Flange Direction
-N/A
Width
6
9
12
18
24
30
36
Inch
Fitting Series
-N/A
Radius
12
24
36
Inch
Level Of Details
High Level of Details
Low Level of Details
A
36.000
B
21.000
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D